IESNA:LM-63-2002
[TEST]P1504222
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3500K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11002
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7397.4 7375.7 7373.2 7334 7252.3 7162.3 7036.4 6846.3 6608.7 6357.8
6091.8 5783.4 5415.7 4983.8 4504.5 3957.6 3393.1 2872.9 2419.4 2065.1
1739.1 1270.6 757 360.2 240.9 151.7 85.9 41.7 20 9.2
7.5 6.7 5.8 5 3.3 1.7 0
